How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | G: | 2.5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AE1: | 0.63 | AG: | 8.5 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| D: | 4.44 | BD: | 9 |
| RQ: | 6.68 in | AE2: | 0.34 |
| C: | 11.38 in | AD: | 7.53 |
| F: | 5 | B: | 10.25 |
| I: | 6.1 in | BF: | 0.53 |
| AK: | 8.5 | T: | 1.688 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1640 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output RPM: | 233.3 |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 14.063 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

