How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2.5 |
| I: | 6.1 in | V: | 2.75 in |
| F: | 5 | LQ1: | 7.21 in |
| AE2: | 0.34 | AK: | 8.5 |
| AE1: | 0.63 | AJ: | 7.25 |
| T: | 1.688 | B: | 10.25 |
| AG: | 8.5 | RQ: | 6.68 in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | C: | 11.38 in |
| BE1: | 0.5 in | AD: | 7.53 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 233.3 | Bore Code: | 27 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 1640 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.063 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Model Code: | HMQ242 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

