How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | B: | 10.25 |
| AG: | 8.5 | F: | 5 |
| AE1: | 0.63 | BE1: | 0.5 in |
| V: | 2.75 in | BF: | 0.53 |
| AK: | 8.5 | AJ: | 7.25 |
| AD: | 7.53 | AE2: | 0.34 |
| G: | 2.5 | C: | 11.38 in |
| T: | 1.688 | RQ: | 7.24 in |
| I: | 6.1 in | LQ1: | 7.77 in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 1640 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 233.3 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

