How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | F: | 5 |
| AK: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | D: | 4.44 |
| G: | 2.5 | C: | 11.38 in |
| AE1: | 0.63 | AG: | 8.5 |
| RQ: | 7.24 in | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | T: | 1.688 |
| V: | 2.75 in | BD: | 9 |
| I: | 6.1 in | AD: | 7.53 |
| B: | 10.25 | AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 1640 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Bore Code: | 27 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 14.063 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

