How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | AE2: | 0.34 |
| AG: | 8.5 | I: | 6.1 in |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 7.77 in | T: | 1.688 |
| G: | 2.5 | BD: | 9 |
| F: | 5 | AD: | 7.53 |
| AJ: | 7.25 | D: | 4.44 |
| RQ: | 7.24 in | C: | 11.38 in |
| V: | 2.75 in | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.063 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 1640 |
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

