How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AE1: | 0.63 |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LQ1: | 7.21 in |
| AE2: | 0.34 | AD: | 7.53 |
| C: | 11.38 in | I: | 6.1 in |
| AG: | 8.5 | D: | 4.44 |
| T: | 1.75 | RQ: | 6.68 in |
| AK: | 8.5 | B: | 10.25 |
| BF: | 0.53 | F: | 5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output RPM: | 233.3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1640 | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Bore Code: | 28 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.063 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

