How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | T: | 1.75 |
| BF: | 0.53 | BE1: | 0.5 in |
| C: | 11.38 in | D: | 4.44 |
| AD: | 7.53 | G: | 2.5 |
| F: | 5 | I: | 6.1 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.34 |
| B: | 10.25 | RQ: | 6.68 in |
| AE1: | 0.63 | LQ1: | 7.21 in |
Technical Specifications
| Bore Code: | 28 | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 1640 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 14.063 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Model Code: | HMQ242 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

