How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | C: | 11.38 in |
| AK: | 4.5 | BF: | 0.41 |
| RQ: | 6.04 in | AG: | 8.5 |
| F: | 5 | BD: | 5.88 |
| AE1: | 0.63 | I: | 6.1 in |
| AE2: | 0.34 | AJ: | 5.88 |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| G: | 2.5 | V: | 2.75 in |
| B: | 10.25 | LQ: | 6.45 in |
| BE: | 0.38 in | AD: | 7.53 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ242 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.75 in |
| Output RPM: | 233.3 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.063 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1640 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

