How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AE1: | 0.63 |
| AK: | 8.5 | C: | 11.38 in |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 1.875 | RQ: | 6.68 in |
| LQ1: | 7.21 in | AJ: | 7.25 |
| AG: | 8.5 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| B: | 10.25 | I: | 6.1 in |
| D: | 4.44 | BD: | 9 |
| G: | 2.5 | F: | 5 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output RPM: | 233.3 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.063 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Bore Code: | 30 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ242 | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1640 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

