Grove Gear HMQ242-7.5-2-1.875-210TC
Part #:HMQ242-7.5-2-1.875-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AK: | 8.5 |
| BD: | 9 | AD: | 7.53 |
| F: | 5 | AE1: | 0.63 |
| AE2: | 0.34 | I: | 6.1 in |
| B: | 10.25 | G: | 2.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| RQ: | 6.68 in | T: | 1.875 |
| AG: | 8.5 | D: | 4.44 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Bore Code: | 30 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 1640 |
| Output Diameter (in): | 1.875 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.063 |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Output RPM: | 233.3 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

