Grove Gear HMQ242-7.5-2-1.875-210TC-L1
Part #:HMQ242-7.5-2-1.875-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE1: | 0.63 |
| AE2: | 0.34 | AK: | 8.5 |
| BD: | 9 | C: | 11.38 in |
| BF: | 0.53 | D: | 4.44 |
| AD: | 7.53 | T: | 1.875 |
| G: | 2.5 | V: | 2.75 in |
| B: | 10.25 | AJ: | 7.25 |
| BE1: | 0.5 in | F: | 5 |
| RQ: | 6.68 in | AG: | 8.5 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.063 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1640 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.875 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 233.3 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Bore Code: | 30 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

