Grove Gear HMQ242-7.5-2-1.875-250TC-L3
Part #:HMQ242-7.5-2-1.875-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | T: | 1.875 |
| C: | 11.38 in | LQ1: | 7.77 in |
| G: | 2.5 | AD: | 7.53 |
| D: | 4.44 | AK: | 8.5 |
| F: | 5 | AG: | 8.5 |
| AJ: | 7.25 | I: | 6.1 in |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | RQ: | 7.24 in |
| BD: | 9 | B: | 10.25 |
| V: | 2.75 in | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 233.3 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 1.875 in | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 14.063 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1640 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

