How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 4.44 |
| C: | 11.38 in | G: | 2.5 |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.34 | I: | 6.1 in |
| AG: | 8.5 | AD: | 7.53 |
| B: | 10.25 | T: | 1.875 |
| AE1: | 0.63 | BD: | 5.88 |
| F: | 5 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LQ: | 6.45 in |
| RQ: | 6.04 in | BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1640 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | HMQ242 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

