How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.75 in |
| RQ: | 6.04 in | C: | 11.38 in |
| AJ: | 5.88 | I: | 6.1 in |
| AG: | 8.5 | B: | 10.25 |
| AE2: | 0.34 | AE1: | 0.63 |
| T: | 1.938 | LQ: | 6.45 in |
| AD: | 7.53 | G: | 2.5 |
| AK: | 4.5 | F: | 5 |
| D: | 4.44 | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.063 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 1640 |
| Model Code: | HMQ242 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Ratio Range: | 7.5:1 | Output RPM: | 233.3 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

