How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | RQ: | 6.68 in |
| C: | 11.38 in | AE1: | 0.63 |
| BD: | 9 | B: | 10.25 |
| F: | 5 | G: | 2.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | D: | 4.44 |
| LQ1: | 7.21 in | BF: | 0.53 |
| V: | 2.75 in | AJ: | 7.25 |
| AD: | 7.53 | T: | 1.938 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 1640 |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Model Code: | HMQ242 | Ratio: | 7.5:1 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.063 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

