How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | I: | 6.1 in |
| AJ: | 7.25 | V: | 2.75 in |
| G: | 2.5 | AG: | 8.5 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| AE1: | 0.63 | AE2: | 0.34 |
| BF: | 0.53 | BD: | 9 |
| AD: | 7.53 | T: | 1.938 |
| RQ: | 6.68 in | AK: | 8.5 |
| C: | 11.38 in | D: | 4.44 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1640 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Bore Code: | 31 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output RPM: | 233.3 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 14.063 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

