How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | F: | 5 |
| I: | 6.1 in | LQ1: | 7.21 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| D: | 4.44 | V: | 2.75 in |
| AG: | 8.5 | AD: | 7.53 |
| C: | 11.38 in | RQ: | 6.68 in |
| BE1: | 0.5 in | T: | 1.938 |
| AJ: | 7.25 | AE2: | 0.34 |
| B: | 10.25 | G: | 2.5 |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 1640 | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

