How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AE2: | 0.34 |
| B: | 10.25 | BD: | 9 |
| AJ: | 7.25 | I: | 6.1 in |
| AD: | 7.53 | C: | 11.38 in |
| F: | 5 | BF: | 0.53 |
| AG: | 8.5 | V: | 2.75 in |
| BE1: | 0.5 in | T: | 1.938 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| G: | 2.5 | D: | 4.44 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Assembly: | HMQ-2 |
| Output RPM: | 233.3 | Model Code: | HMQ242 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 1640 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.063 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

