How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AE2: | 0.34 |
| B: | 10.25 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 8.5 |
| RQ: | 6.04 in | AJ: | 5.88 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AD: | 7.53 | G: | 2.5 |
| T: | 2 | AK: | 4.5 |
| F: | 5 | AE1: | 0.63 |
| BD: | 5.88 | LQ: | 6.45 in |
| D: | 4.44 | V: | 2.75 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1640 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 14.063 | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

