How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | C: | 11.38 in |
| AG: | 8.5 | D: | 4.44 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AJ: | 5.88 | F: | 5 |
| LQ: | 6.45 in | AE1: | 0.63 |
| G: | 2.5 | T: | 2 |
| AE2: | 0.34 | B: | 10.25 |
| I: | 6.1 in | BD: | 5.88 |
| RQ: | 6.04 in | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.063 | Thrust Rating - output shaft: | 1640 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 2 in |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

