Grove Gear HMQ242-7.5-2-2.000-180TC-L1
Part #:HMQ242-7.5-2-2.000-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 7.53 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| T: | 2 | BE1: | 0.5 in |
| B: | 10.25 | BF: | 0.53 |
| BD: | 9 | D: | 4.44 |
| G: | 2.5 | AG: | 8.5 |
| AE1: | 0.63 | C: | 11.38 in |
| AE2: | 0.34 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| I: | 6.1 in | RQ: | 6.68 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Model Code: | HMQ242 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 14.063 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1640 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Output RPM: | 233.3 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

