Grove Gear HMQ242-7.5-2-2.000-180TC-L2
Part #:HMQ242-7.5-2-2.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | G: | 2.5 |
| F: | 5 | BD: | 9 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | B: | 10.25 |
| AG: | 8.5 | I: | 6.1 in |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| D: | 4.44 | C: | 11.38 in |
| AE2: | 0.34 | AD: | 7.53 |
| T: | 2 | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Output RPM: | 233.3 |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Output Shaft Direction: | 2 | Model Code: | HMQ242 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1640 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.063 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

