Grove Gear HMQ242-7.5-2-2.000-210TC-L4
Part #:HMQ242-7.5-2-2.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | F: | 5 |
| C: | 11.38 in | V: | 2.75 in |
| RQ: | 6.68 in | AE1: | 0.63 |
| BF: | 0.53 | G: | 2.5 |
| D: | 4.44 | I: | 6.1 in |
| AD: | 7.53 | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.34 |
| B: | 10.25 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AJ: | 7.25 | T: | 2 |
Technical Specifications
| Output Diameter (in): | 2 in | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1640 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 233.3 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Bore Code: | 32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.063 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ242 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

