Grove Gear HMQ242-7.5-2-2.000-250TC-L1
Part #:HMQ242-7.5-2-2.000-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | G: | 2.5 |
| T: | 2 | C: | 11.38 in |
| D: | 4.44 | BE1: | 0.5 in |
| RQ: | 7.24 in | AD: | 7.53 |
| LQ1: | 7.77 in | F: | 5 |
| B: | 10.25 | AJ: | 7.25 |
| I: | 6.1 in | AK: | 8.5 |
| BD: | 9 | AE2: | 0.34 |
| BF: | 0.53 | AG: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1640 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 14.063 | Output RPM: | 233.3 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

