Grove Gear HMQ242-7.5-2-2.000-250TC-L9
Part #:HMQ242-7.5-2-2.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AD: | 7.53 |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
| RQ: | 7.24 in | AK: | 8.5 |
| AE1: | 0.63 | BF: | 0.53 |
| F: | 5 | D: | 4.44 |
| B: | 10.25 | G: | 2.5 |
| AG: | 8.5 | BD: | 9 |
| I: | 6.1 in | AE2: | 0.34 |
| T: | 2 | V: | 2.75 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Model Code: | HMQ242 | Output RPM: | 233.3 |
| Bore Code: | 32 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.063 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 1640 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

