How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | RQ: | 6.04 in |
| BF: | 0.41 | I: | 6.1 in |
| F: | 5 | C: | 11.38 in |
| T: | 2 | AG: | 8.5 |
| AD: | 7.53 | D: | 4.44 |
| V: | 2.75 in | AJ: | 5.88 |
| LQ: | 6.45 in | BE: | 0.38 in |
| G: | 2.5 | BD: | 5.88 |
| B: | 10.25 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1640 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ242 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 14.063 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 233.3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

