How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | BE1: | 0.5 in |
| AG: | 8.5 | RQ: | 6.68 in |
| I: | 6.1 in | G: | 2.5 |
| BF: | 0.53 | AD: | 7.53 |
| F: | 5 | AK: | 8.5 |
| AJ: | 7.25 | D: | 4.44 |
| B: | 10.25 | V: | 2.75 in |
| T: | 2.188 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| LQ1: | 7.21 in | AE1: | 0.63 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 14.063 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ242 |
| Thrust Rating - output shaft: | 1640 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

