How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AK: | 8.5 |
| AD: | 7.53 | V: | 2.75 in |
| BF: | 0.53 | BE1: | 0.5 in |
| C: | 11.38 in | AE2: | 0.34 |
| B: | 10.25 | LQ1: | 7.21 in |
| AE1: | 0.63 | I: | 6.1 in |
| RQ: | 6.68 in | F: | 5 |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| G: | 2.5 | AJ: | 7.25 |
| AG: | 8.5 | BD: | 9 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 14.063 |
| Thrust Rating - output shaft: | 1640 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 2.188 in | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

