Grove Gear HMQ242-7.5-2-2.188-250TC-L3
Part #:HMQ242-7.5-2-2.188-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | RQ: | 7.24 in |
| D: | 4.44 | F: | 5 |
| AE1: | 0.63 | BF: | 0.53 |
| T: | 2.188 | I: | 6.1 in |
| AE2: | 0.34 | BD: | 9 |
| AK: | 8.5 | AG: | 8.5 |
| AD: | 7.53 | V: | 2.75 in |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | AJ: | 7.25 |
| BE1: | 0.5 in | B: | 10.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.063 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 1640 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 7.5:1 | Output RPM: | 233.3 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Bore Code: | 35 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

