Grove Gear HMQ242-7.5-2-2.188-250TC-L9
Part #:HMQ242-7.5-2-2.188-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AE2: | 0.34 |
| D: | 4.44 | RQ: | 7.24 in |
| AG: | 8.5 | BD: | 9 |
| F: | 5 | B: | 10.25 |
| G: | 2.5 | T: | 2.188 |
| C: | 11.38 in | AK: | 8.5 |
| BE1: | 0.5 in | LQ1: | 7.77 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AJ: | 7.25 |
| AE1: | 0.63 | V: | 2.75 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 35 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1640 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Output RPM: | 233.3 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 14.063 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

