How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AK: | 4.5 |
| F: | 5 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AE2: | 0.34 | AE1: | 0.63 |
| AD: | 7.53 | BE: | 0.38 in |
| G: | 2.5 | I: | 6.1 in |
| BF: | 0.41 | V: | 2.75 in |
| AJ: | 5.88 | T: | 2.188 |
| B: | 10.25 | BD: | 5.88 |
| D: | 4.44 | RQ: | 6.04 in |
Technical Specifications
| Model Code: | HMQ242 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output RPM: | 233.3 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 1640 |
| Bore Code: | 35 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

