Grove Gear HMQ242-80-1-1.438-140TC-L4
Part #:HMQ242-80-1-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BF: | 0.41 |
| F: | 5 | AE2: | 0.34 |
| LQ: | 6.45 in | V: | 2.75 in |
| AD: | 7.53 | G: | 2.5 |
| T: | 1.438 | BE: | 0.38 in |
| B: | 10.25 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| RQ: | 6.04 in | C: | 11.38 in |
| BD: | 5.88 | D: | 4.44 |
| AJ: | 5.88 | AG: | 8.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Motor Frame Size: | 140TC | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Bore Code: | 23 | Model Code: | HMQ242 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

