How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AJ: | 7.25 |
| AE1: | 0.63 | B: | 10.25 |
| C: | 11.38 in | V: | 2.75 in |
| BF: | 0.53 | F: | 5 |
| RQ: | 6.68 in | T: | 1.438 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.34 | D: | 4.44 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AD: | 7.53 |
| LQ1: | 7.21 in | G: | 2.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.79 | Assembly: | HMQ-1 |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output RPM: | 21.9 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

