How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | AE1: | 0.63 |
| V: | 2.75 in | LQ1: | 7.21 in |
| G: | 2.5 | D: | 4.44 |
| BE1: | 0.5 in | F: | 5 |
| I: | 6.1 in | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | C: | 11.38 in |
| AJ: | 7.25 | T: | 1.438 |
| AG: | 8.5 | B: | 10.25 |
| AK: | 8.5 | AE2: | 0.34 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Motor Frame Size: | 180TC |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 2533 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.79 |
| Model Code: | HMQ242 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

