Grove Gear HMQ242-80-1-1.438-210TC-L1
Part #:HMQ242-80-1-1.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.438 |
| B: | 10.25 | RQ: | 6.68 in |
| AE1: | 0.63 | V: | 2.75 in |
| I: | 6.1 in | D: | 4.44 |
| AJ: | 7.25 | AG: | 8.5 |
| F: | 5 | AE2: | 0.34 |
| C: | 11.38 in | AK: | 8.5 |
| G: | 2.5 | AD: | 7.53 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

