Grove Gear HMQ242-80-1-1.438-210TC-L3
Part #:HMQ242-80-1-1.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | RQ: | 6.68 in |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| G: | 2.5 | LQ1: | 7.21 in |
| B: | 10.25 | I: | 6.1 in |
| F: | 5 | T: | 1.438 |
| C: | 11.38 in | V: | 2.75 in |
| AK: | 8.5 | AE2: | 0.34 |
| BF: | 0.53 | AE1: | 0.63 |
| AG: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 1.79 | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | HMQ242 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

