Grove Gear HMQ242-80-1-1.438-56C-L3
Part #:HMQ242-80-1-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE1: | 0.63 |
| G: | 2.5 | T: | 1.438 |
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | RQ: | 6.04 in |
| AD: | 7.53 | LQ: | 6.45 in |
| AE2: | 0.34 | AG: | 8.5 |
| I: | 6.1 in | BF: | 0.41 |
| BD: | 5.88 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| D: | 4.44 | B: | 10.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 1.79 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output RPM: | 21.9 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 80:1 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

