Grove Gear HMQ242-80-1-1.500-140TC-L4
Part #:HMQ242-80-1-1.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 8.5 |
| D: | 4.44 | AD: | 7.53 |
| BF: | 0.41 | T: | 1.5 |
| I: | 6.1 in | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| V: | 2.75 in | F: | 5 |
| LQ: | 6.45 in | RQ: | 6.04 in |
| AE2: | 0.34 | G: | 2.5 |
| BD: | 5.88 | B: | 10.25 |
| AK: | 4.5 | C: | 11.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.5 in | Ratio Range: | 80:1 |
| Model Code: | HMQ242 | Gear Type: | Worm |
| Output RPM: | 21.9 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

