Grove Gear HMQ242-80-1-1.500-180TC-L2
Part #:HMQ242-80-1-1.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AJ: | 7.25 |
| T: | 1.5 | BF: | 0.53 |
| B: | 10.25 | RQ: | 6.68 in |
| C: | 11.38 in | LQ1: | 7.21 in |
| BE1: | 0.5 in | AG: | 8.5 |
| G: | 2.5 | D: | 4.44 |
| V: | 2.75 in | BD: | 9 |
| I: | 6.1 in | AE2: | 0.34 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AD: | 7.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.79 | Assembly: | HMQ-1 |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

