How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.44 |
| BE1: | 0.5 in | RQ: | 6.68 in |
| B: | 10.25 | G: | 2.5 |
| I: | 6.1 in | LQ1: | 7.21 in |
| AJ: | 7.25 | AE2: | 0.34 |
| F: | 5 | T: | 1.5 |
| AE1: | 0.63 | AK: | 8.5 |
| AD: | 7.53 | BF: | 0.53 |
| AG: | 8.5 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 2533 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | Ratio: | 80:1 |
| Bore Code: | 24 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 1.79 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

