How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.63 |
| B: | 10.25 | V: | 2.75 in |
| RQ: | 6.68 in | BD: | 9 |
| BF: | 0.53 | AD: | 7.53 |
| C: | 11.38 in | T: | 1.625 |
| AE2: | 0.34 | I: | 6.1 in |
| LQ1: | 7.21 in | F: | 5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | D: | 4.44 |
| AG: | 8.5 | G: | 2.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Ratio Range: | 80:1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.79 | Assembly: | HMQ-1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ242 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

