Grove Gear HMQ242-80-1-1.688-140TC
Part #:HMQ242-80-1-1.688-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AD: | 7.53 |
| V: | 2.75 in | D: | 4.44 |
| RQ: | 6.04 in | LQ: | 6.45 in |
| BD: | 5.88 | T: | 1.688 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | BE: | 0.38 in |
| AG: | 8.5 | F: | 5 |
| AE1: | 0.63 | AJ: | 5.88 |
| I: | 6.1 in | C: | 11.38 in |
| AE2: | 0.34 | B: | 10.25 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 27 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 1.79 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ242 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

