Grove Gear HMQ242-80-1-1.688-140TC-L3
Part #:HMQ242-80-1-1.688-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AE2: | 0.34 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AE1: | 0.63 |
| C: | 11.38 in | BE: | 0.38 in |
| D: | 4.44 | AG: | 8.5 |
| G: | 2.5 | BF: | 0.41 |
| RQ: | 6.04 in | LQ: | 6.45 in |
| I: | 6.1 in | AD: | 7.53 |
| T: | 1.688 | AJ: | 5.88 |
| AK: | 4.5 | V: | 2.75 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Model Code: | HMQ242 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Ratio: | 80:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

