How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | G: | 2.5 |
| BF: | 0.53 | AD: | 7.53 |
| V: | 2.75 in | C: | 11.38 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| BD: | 9 | T: | 1.688 |
| AK: | 8.5 | AE1: | 0.63 |
| I: | 6.1 in | F: | 5 |
| RQ: | 6.68 in | AJ: | 7.25 |
| D: | 4.44 | BE1: | 0.5 in |
| AG: | 8.5 | B: | 10.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 1.79 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

