How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | G: | 2.5 |
| RQ: | 7.24 in | F: | 5 |
| V: | 2.75 in | C: | 11.38 in |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| D: | 4.44 | AK: | 8.5 |
| AD: | 7.53 | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.34 |
| BE1: | 0.5 in | I: | 6.1 in |
| LQ1: | 7.77 in | T: | 1.688 |
| B: | 10.25 | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Thrust Rating - output shaft: | 2533 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | HMQ242 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Bore Code: | 27 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

