How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | LQ1: | 7.21 in |
| I: | 6.1 in | B: | 10.25 |
| T: | 1.75 | C: | 11.38 in |
| D: | 4.44 | BE1: | 0.5 in |
| F: | 5 | RQ: | 6.68 in |
| AG: | 8.5 | G: | 2.5 |
| V: | 2.75 in | BD: | 9 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.34 | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 2533 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Bore Code: | 28 | Gear Type: | Worm |
| Model Code: | HMQ242 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

