How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | I: | 6.1 in |
| D: | 4.44 | G: | 2.5 |
| BF: | 0.53 | LQ1: | 7.21 in |
| T: | 1.75 | B: | 10.25 |
| AE2: | 0.34 | AE1: | 0.63 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | C: | 11.38 in |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 8.5 | BD: | 9 |
| AD: | 7.53 | F: | 5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.79 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Bore Code: | 28 |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

