How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | BE1: | 0.5 in |
| BD: | 9 | AE1: | 0.63 |
| AJ: | 7.25 | V: | 2.75 in |
| T: | 1.75 | AD: | 7.53 |
| AK: | 8.5 | I: | 6.1 in |
| AE2: | 0.34 | D: | 4.44 |
| C: | 11.38 in | F: | 5 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| RQ: | 7.24 in | AG: | 8.5 |
| BF: | 0.53 | LQ1: | 7.77 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 80:1 | Bore Code: | 28 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ242 |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.79 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

