Grove Gear HMQ242-80-1-1.875-140TC-L9
Part #:HMQ242-80-1-1.875-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 2.5 |
| BE: | 0.38 in | AD: | 7.53 |
| I: | 6.1 in | AE1: | 0.63 |
| D: | 4.44 | RQ: | 6.04 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| LQ: | 6.45 in | AJ: | 5.88 |
| C: | 11.38 in | AE2: | 0.34 |
| V: | 2.75 in | T: | 1.875 |
| B: | 10.25 | BF: | 0.41 |
| AG: | 8.5 | AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Ratio: | 80:1 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

