How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AD: | 7.53 |
| I: | 6.1 in | AE2: | 0.34 |
| F: | 5 | BD: | 9 |
| V: | 2.75 in | B: | 10.25 |
| D: | 4.44 | RQ: | 6.68 in |
| G: | 2.5 | AG: | 8.5 |
| AE1: | 0.63 | C: | 11.38 in |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 7.21 in | AJ: | 7.25 |
Technical Specifications
| Model Code: | HMQ242 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.125 |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.79 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 30 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

